-
-
-
  • 14 mm

  • 15 kg

  • 14 mm

Неповоротные колесные опоры 14 mm
Compacta, 1298UOI014P80

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, Plate, round. Wheel centre made of Polyamide, plain bearing

Прочитать больше
  • 30 mm

  • 30 kg

  • 34 mm

Неповоротные колесные опоры 30 mm
Compacta, 2198UOI030P60-45X20

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing

Прочитать больше
  • 25 mm

  • 25 kg

  • 28 mm

Неповоротные колесные опоры 25 mm
Compacta, 2198UOI025P60-40x17

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing

Прочитать больше
  • 38 mm

  • 25 kg

  • 51 mm

Поворотные колесные опоры 38 mm
Compacta, 1430POI038P60-46x38

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing

Прочитать больше
  • 14 mm

  • 25 kg

  • 17 mm

Неповоротные колесные опоры 14 mm
Compacta, 2198UOI014P60-30x17

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing

Прочитать больше
  • 45 mm

  • 40 kg

  • 49 mm

Неповоротные колесные опоры 45 mm
Compacta, 2198UOI045P60-67x24

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing

Прочитать больше
  • 32 mm

  • 20 kg

  • 43 mm

Поворотные колесные опоры 32 mm
Compacta, 1430POI032P60-38X32

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing

Прочитать больше
  • 50 mm

  • 40 kg

  • 66 mm

Поворотные колесные опоры 50 mm
Compacta, 1430POI050P60-59X47

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing

Прочитать больше
  • 25 mm

  • 10 kg

  • 36 mm

Поворотные колесные опоры 25 mm
Compacta, 1430POI025P60-35x30

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing

Прочитать больше

Pегистр


Зарегистрированные клиенты




Новые клиенты

Регистрация