-
100 mm
-
100 kg
-
135 mm
Поворотные ролики с торм.колеса и пов.узла 100 mm
Agila, 2477PJP100P30-11
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.
-
50 mm
-
40 kg
-
69 mm
Поворотные ролики с колесным тормозом 50 mm
Agila, 2475DIK050P30-11
Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing Castors can be mounted with standard screws; various length screws can be used.
-
75 mm
-
55 kg
-
100 mm
Поворотные колесные опоры 75 mm
Agila, 2470DIK075P40
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
-
100 mm
-
80 kg
-
135 mm
Неповоротные колесные опоры 100 mm
Agila, 2478DIK100P50
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Longside of plate 90° off track. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
-
100 mm
-
80 kg
-
138 mm
Поворотные колесные опоры 100 mm
Agila, 2470DIK100R05-28
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, solid plug fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
-
125 mm
-
100 kg
-
163 mm
Поворотные колесные опоры 125 mm
Agila, 2470DIK125R05-28
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, solid plug fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
-
75 mm
-
75 kg
-
100 mm
Поворотные колесные опоры 75 mm
Agila, 2470PJO075P40
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
75 mm
-
75 kg
-
100 mm
Поворотные колесные опоры 75 mm
Agila, 2470PJP075P40
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards
-
75 mm
-
75 kg
-
100 mm
Поворотные ролики с торм.колеса и пов.узла 75 mm
Agila, 2477PJP075P40
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards
-
100 mm
-
80 kg
-
135 mm
Поворотные ролики с торм.колеса и пов.узла 100 mm
Agila, 2477PJO100P50
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing