Reliability you can depend on

Medical Devices

Read more

Reliability you can depend on

One of the crucial factors in the medical field is perfect mobility. The appliances need to be easy to move at all times and guarantee an absolutely secure stance. We offer castors and wheels that ensure just that. Not only do they meet the specific requirements of hospitals, clinics, nursing facilities and surgeries, they even surpass them. For example, our completely metal-free castors for magnetic resonance imaging. Users of X-ray, computer tomography, ultrasound and other diagnostic equipment can fully rely on our wide range of products.

Certified safety

We represent maximum safety. As proof, our performance standards are certified by TÜV Süd. Further proof: castors and wheels that, thanks to their extremely stable design, ensure a firm stance for heavy applications. We also supply locking systems that can be electronically activated, allowing the castors to be individually controlled and improving the ease of use.

Award-winning design

Medical trolley manufacturers can be confident that our solutions will integrate seamlessly into their design language. Our products can be printed individually with the company logo and have already won numerous awards. These include the Red Dot Design Award, the iF Product Design Award and the interzum Award.

Our products

Levina
60 - 100 kg

Design apparatus castors / High functional

Agila
40 - 100 kg

Multifunctional castors

Alpha
70 - 500 kg

Industrial castors

Scout
150 - 350 kg

Self-aligning castors for automated guided vehicle (AGV) applications

Aviana
100 kg

Lightweight castors

Linea
40 - 150 kg

Highly functional castors for a wide range of requirements and industries

Our solutions

General information

Mobility for the demographic shift

General information

Organisational talent: Colour coding

General information

Product design as a brand message

Our customer references

Customer reference

100 percent safety – zero percent metal.

Customer reference

Our solution for exacting design requirements: a large family.

Customer reference

One of our outstanding competencies: safe immobilisation when standing.