Mobility solutions of weight

Machinery and Workshop Equipment

Read more

Mobility solutions of weight

In the field of machine and workshop equipment, well-known companies from a wide range of industries rely on our mobility solutions. Thanks to our high level of expertise in heavy industrial castors, we know the special requirements of the various applications and offer a wide range of castors and wheels for rough environments and heavy loads. With our wide range, with many years of experience, and the willingness to help with made to measure intelligent mobility solutions, we are always by your side for national and international projects.

High load capacity and maximum safety

Our industrial castors are convincing with high load capacities and are extremely wear-resistant. Solutions with reliable brakes guarantee a safe stance and are ideal for workshop trolleys, transport trolleys, tool trolleys or work platforms. Castors and wheels with central locking ensure convenient and quick locking - for example of waste containers. Occupational safety plays a major role in our developments. For example, we offer you solutions with safety locking that reliably prevent unintentional rolling movements.

Resistant materials

For applications in the food, pharmaceutical and chemical industries, as well as for many other sensitive areas, we have stainless steel products to choose from.

Our products

E-Drive
25 daN

Motorised castors

Delta
300 - 600 kg

Industrial castors for easy manoeuvrability

Zeta
300 - 800 kg

Medium heavy duty industrial castors

Linea
40 - 150 kg

Highly functional castors for a wide range of requirements and industries

Alpha
70 - 500 kg

Industrial castors

Scout
150 - 350 kg

Self-aligning castors for automated guided vehicle (AGV) applications

Kappa
300 - 3.000 kg

Heavy duty industrial castors

Ultratech
500 - 10.000 kg

Casted polyurethane wheels for high performance

Novatech
100 - 10.000 kg

Casted polyurethane wheels

Elastech
80 - 800 kg

Elastic rubber wheels

Our solutions

General information

Material science for heavy tasks

General information

Safety first: Automatic wheel lock

General information

Solutions for exacting environments

Our customer references

Customer reference

The service life of our castors with a 100-tonne load: years.

Customer reference

Working platforms with crucial special equipment: enhanced safety.

Customer reference

Castors, that withstand 63,000 kg? No problem.