Holistic efficiency

Intralogistics

Read more

Holistic efficiency

Our castors and wheels improve your intralogistics. Thanks to easy handling, maximum reliability and, above all, the holistic approach of our employees. We not only offer individual components, we also offer intelligent system solutions. Solutions that ensure more efficient processes. Our portfolio includes a wide range of castors for industrial applications as well as products for automated guided vehicles. We are also the perfect contact partner for the automotive sector, as we also have solid experience in this field and a strong industry network that we can rely on.

A maximum of reliability

Whether short or long distances – our wheels meet the highest requirements. Accordingly, we offer solutions for low-vibration transport and good adhesion even on wet and smooth floors. Our non-marking products also guarantee reduced abrasion and protect flooring.

Solutions for health prevention

Our wheels with optimised rolling resistance lighten the load for the user and make ergonomically-friendly operation possible. Our self-aligning castors also ensure excellent driving stability in tugger train operation and further lighten the load for the user. Partially elastic foot protection reduce the risk of accidents and can also be used with uneven floors. In addition, we also have electric drive systems for effortless moving of heavy loads.

Our products

E-Drive
25 daN

Motorised castors

Alpha
70 - 500 kg

Industrial castors

Delta
300 - 600 kg

Industrial castors for easy manoeuvrability

Linea
40 - 150 kg

Highly functional castors for a wide range of requirements and industries

Zeta
300 - 800 kg

Medium heavy duty industrial castors

Scout
150 - 350 kg

Self-aligning castors for automated guided vehicle (AGV) applications

Omikron
900 - 20.000 kg

Super heavy duty industrial castors

Our solutions

General information

Facing the dangers: Integrated health and safety

General information

On the road to success: Driverless transport systems

General information

Solutions for logistics optimisation

Our customer references

Customer reference

Better safety for staff – and optimum protection for the goods

Case study

How an innovative castor improves logistics in a big way –all by itself

Customer reference

A solution that, opens up new paths – by reducing old ones.