Pure reliability

Cleaning

Read more

Pure reliability

When reliable castors and wheels are needed for cleaning equipment or heating and cooling systems, then one name stands out at the top of the preference list: TENTE. We offer a wide range of solutions perfectly adapted to the specific operating conditions in restaurants, hospitals as well as hotels and office buildings. Whether needed for cleaning trolleys or air-conditioning systems, our castors and wheels protect the floor and are particularly easy to move. It makes no difference whether longer distances have to be covered or whether the trolleys need to be moved back and forth in the smallest of spaces.

Sparing the environment

We have always led the field in industries in which cleanliness and hygiene are paramount. We offer non-marking wheels with reduced abrasion for clean and sensitive floors. If you require solutions for use in humid environments, we are at your side with stainless models and hydrolysis-resistant materials. In addition, you can rely on products that are resistant to many cleaning agents and chemical substances and do not cause contact discolouration even after prolonged periods of inactivity.

100 percent reliability

Mobility solutions from our company guarantee improved traction on damp floors and are also known for their ease of manoeuvrability. Reliable brakes ensure a secure stance and are recommended for air conditioning systems or heavy cleaning trolleys.

Our products

Levina
60 - 100 kg

Design apparatus castors / High functional

Linea
40 - 150 kg

Highly functional castors for a wide range of requirements and industries

Alpha
70 - 500 kg

Industrial castors

Agila
40 - 100 kg

Multifunctional castors

Mono
30 - 70 kg

Synthetic castors for cleaning, hygienic and light medical industries

E-Drive
25 daN

Motorised castors

Our solutions

General information

The floor as a challenge: Functional influences

General information

Facing the dangers: Integrated health and safety

General information

Directional locking: Directional stability made easy

Our customer references

Customer reference

A castor that helps us make a special partner happy: the environment.

Customer reference

Better safety for staff – and optimum protection for the goods

Customer reference

How much strength is required to move 150 kg? None.