-
100 mm
-
80 kg
Колеса 100 mm
Puretech, DIK100x32-Ø8
Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
-
80 mm
-
70 kg
Колеса 80 mm
Puretech, PVO080x35-Ø12
Wheel centre made of Polypropylene, Tread: solid rubber, black, plain bearing
-
160 mm
-
135 kg
Колеса 160 mm
Puretech, PVR160x40-Ø20
Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing
-
125 mm
-
100 kg
Колеса 125 mm
Puretech, PIR125x37-Ø12 HL44,4
Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing
-
125 mm
-
100 kg
Колеса 125 mm
Puretech, PIR125x37-Ø12 HL48
Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing
-
75 mm
-
60 kg
Колеса 75 mm
Puretech, PIO075x25-Ø8
Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, plain bearing
-
125 mm
-
100 kg
Колеса 125 mm
Puretech, PIP125x32-Ø8
Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, precision ball bearing
-
80 mm
-
70 kg
Колеса 80 mm
Puretech, PIR080x35-Ø12
Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing
-
125 mm
-
100 kg
Колеса 125 mm
Puretech, PIO125x37-Ø12
Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, plain bearing
-
150 mm
-
100 kg
Колеса 150 mm
Puretech, DIK150x32-Ø8
Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing