-
150 mm
-
150 kg
-
155 mm
Поворотный ролики с торм. или фикс. нап. 150 mm
Linea, 5944UAP150R36-32S30OH155 4xM6
Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.
-
100 mm
-
120 kg
-
118 mm
Поворотные ролики с торм.колеса и пов.узла 100 mm
Linea, 5947UAP100P30-11 RAL9002
Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
80 kg
-
76 mm
Поворотные ролики с колесным тормозом 75 mm
Linea, 5925UAI075L51-10 DOM22
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
100 mm
-
120 kg
-
120 mm
Поворотные ролики с фикс. напр. движения 100 mm
Linea, 5941UAP100R05-22 RAL9002
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
150 kg
-
155 mm
Поворотные ролики с центральным общим т. 150 mm
Linea, 5946UAP150R36-32S30OH155 4xM6
Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.
-
65 mm
-
50 kg
-
68 mm
Поворотные ролики с колесным тормозом 65 mm
Проводящий
Linea, 5925XOI065L51-10 DOM23
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive
-
65 mm
-
50 kg
-
92 mm
Поворотные ролики с колесным тормозом 65 mm
Проводящий
Linea, 5925XOI065L51-11 DOM23x43,6
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive
-
125 mm
-
130 kg
-
145 mm
Поворотные ролики с торм.колеса и пов.узла 125 mm
Linea, 5947UAP125R05-28 RAL9002
Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
125 mm
-
130 kg
-
143 mm
Поворотные колесные опоры 125 mm
Linea, 5940UAP125P30-11 RAL9002
Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
125 mm
-
130 kg
-
143 mm
Поворотные ролики с фикс. напр. движения 125 mm
Linea, 5941UAP125P30-11 RAL9002
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing