-
-
-
  • 50 mm

  • 40 kg

  • 56 mm

Поворотные колесные опоры 50 mm
Lumina, AA20POI050B10-11x20

Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, plain bearing

Прочитать больше
  • 50 mm

  • 40 kg

  • 54 mm

Поворотные ролики (разбл. нагрузкой) 50 mm
Lumina, AA23PJI050B10-11x20

Swivel castor with intermittend brake, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Прочитать больше
  • 50 mm

  • 40 kg

  • 61 mm

Поворотные колесные опоры 50 mm
Lumina, A520POI050B10-11x20 DOM38

Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, plain bearing

Прочитать больше
  • 50 mm

  • 40 kg

  • 61 mm

Поворотные колесные опоры 50 mm
Lumina, A520PJI050B10-11x20 DOM38

Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Прочитать больше
  • 35 mm

  • 20 kg

  • 39 mm

Поворотные колесные опоры 35 mm
Lumina, A520UOI035L51-8

Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polyamide, plain bearing

Прочитать больше
  • 50 mm

  • 40 kg

  • 56 mm

Поворотные ролики с колесным тормозом 50 mm
Lumina, AA25PJI050L51-8

Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Прочитать больше
  • 75 mm

  • 100 kg

  • 88 mm

Поворотные колесные опоры 75 mm
Lumina, 5520UOI075L51-11 RAL9006

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing

Прочитать больше
  • 50 mm

  • 40 kg

  • 56 mm

Поворотные колесные опоры 50 mm
Lumina, AA20PJI050L51-10

Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Прочитать больше
  • 50 mm

  • 40 kg

  • 56 mm

Поворотные колесные опоры 50 mm
Проводящий
Lumina, 6A20YGI050L51-10

Swivel castor, housing made of Polypropylene, with zinc-die-cast cover, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), plain bearing, electric conductive

Прочитать больше
  • 50 mm

  • 40 kg

  • 56 mm

Поворотные колесные опоры 50 mm
Проводящий
Lumina, AA20YOI050L51-8

Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, plain bearing, electric conductive

Прочитать больше

Pегистр


Зарегистрированные клиенты




Новые клиенты

Регистрация