Točkovi

Raznoliko i individualno – odgovarajući točak za svaku primenu



It was with the invention of the wheel that humankind's progress really got going. Now life without this discovery would be inconceivable. Next to nothing in our daily lives works without wheels – whether at home or in the workplace. Goods have to be transported, the sick moved around and construction cranes relocated.

TENTE can not only supply you with the right castors, but can also supply you with the appropriate wheels for your application. Our wide range of products includes a multitude of reliable wheels perfectly matched to the needs of our customers. They have different diameters according to the field of application, and are manufactured from various high-quality materials, such as plastic or solid rubber. Choose hard wheels for soft floors and soft wheels for hard floors, for example – or opt for our hybrid wheel that combines the properties of both types of wheels thanks to its hard polyamide tread and soft rubber core.

Our wheels are optionally available with sound deadening properties, as it's sometimes necessary to transport goods quietly. They come equipped with various types of bearing, from plain bearings to precision ball bearings, depending on the required speed, payload and distance to be covered. Our electrically conductive wheels are particularly well suited for use in hospitals or on carpeted floors.

Our heat-resistant wheels can stand up to extreme temperatures and temperature fluctuations. From -40 to +200 degrees Celsius, they can survive both frost and extreme heat unscathed. Long-term testing involving regular washing and sterilization operations has also confirmed their excellent level of resistance to chlorinated hot water.

Let the TENTE service team advise you on which wheels best fit your needs.

Idite na naš TENTE asortiman proizvoda