Točkići za transportnu opremu

Čvrsti točkići za svakodnevnu upotrebu



Even under tough environmental conditions, you can rely on our transport equipment castor. Dusty halls, rainy-drenched streets or bumpy floors are no problem – mature technology, high-quality materials and flawless workmanship see to it. Transport equipment castors from TENTE ensure that your trolleys and carts run smoothly and can be easily maneuvered, even on uneven surfaces.

The TENTE transport equipment castor is durable and impervious to shocks or vibrations. And of course that's why the castor features a shock-resistant roller bearing that is highly durable combined with low rolling resistance.
Thanks to its robust housing made of stainless steel and – on request – wheels with sealed precision ball bearings, the TENTE transport equipment castor can be washed with no problems. This is a crucial consideration for use in hospitals or large-scale catering establishments, where the transportation equipment castor needs to be cleaned and disinfected frequently using strong cleaning agents, due to strict hygiene regulations.

Our transport equipment castor is long lasting and durable, even when in constant use. It is available as a fixed and a swivel castor, either with or without locks, and has different characteristics according to the material used, from solid rubber to polyamide. A transport equipment castor made of polyamide, for example, is ideal for high loads and use on a resilient surface. Floor-friendly polyurethane is better for more easily damaged surfaces.

Incidentally, TENTE also equips driverless transport systems with transport equipment castors. If you have any questions about our comprehensive range of products, please do not hesitate to contact our service team. Our friendly staff are happy to assist you in finding the mobility solution that's right for you.


Idite na naš TENTE asortiman proizvoda