Točkić sa duplim točkovima

Jedan točkih, dvostruka mogućnost upravljanja



Za razliku od pojedinačnih točkova, točkić sa duplim točkovima ima dva točka, levo i desno od glavčine točka. On ima visoku nosivost čak i kada je visina ugradnje mala, i lako se njime upravlja čak i pod velikim opterećenjem.

Thanks to its smooth and reliable travel, the stable, compact twin wheel castor is suitable for many different applications, such as stools, furniture, apparatus or transport equipment. It is available with or without total lock or wheel lock, thus allowing it to be secured against rolling away at a moment's notice.

Our twin wheel castors are constructed using only the highest-quality materials. With a housing made of plastic or sheet steel, it is robust while being kind to your floor during use. A twin wheel castor with soft tread is especially suitable for easily-damaged floor coverings, such as tiles, parquet or laminate, while hard treads are better for soft flooring, such as carpet. And to ensure you don't receive a static electric shock after use, the twin wheel castor is also available in an electrically-conductive version.

The twin wheel castor is highly maneuverable thanks to the differential effect. This means that because both wheels can rotate in opposite directions, the twin wheel castor can be turned more easily and thus has an advantage over the simple furniture castor. You can choose between models with different types of bearing, such as a swivel bearing or precision ball bearing according to the specific requirements. The castor is also available in a washable and rustproof version – a plus for use in areas where hygiene regulations prescribe regular cleaning and disinfection.

The twin wheel castor from TENTE is not just practical, but it looks great too. Our designer twin wheel castors are available in a variety of colors and with customizable locks.

Idite na naš TENTE asortiman proizvoda