Gumeni točkovi

Tiho rešenje, čak i na neravnim površinama: nečujni gumeni točkovi



U nekim situacijama, karakteristike smanjenja buke točkića su podjednako važne kao njegove manevarske sposobnosti i kapacitet za prevoz tereta. Kada, na primer, supermarketi primaju isporuke noću, san lokalnog stanovništva ne bi trebalo da bude ometan bukom transportnih kolica. Zbog toga su gumeni točkovi već dugo vremena standardna oprema kod TENTE točkića za transportne sisteme i za aparate. Zahvaljujući prigušivačkom elementu napravljenom od poliuretana ili elastične pune gume, oni omogućavaju da se roba i materijali transportuju tiho, čak i na neravnim površinama. Dobre karakteristike vešanja obezbeđuju elastično kretanje sa ublaženim udarima pri čemu gumeni točkovi blago apsorbuju udarce i vibracije.

Rubber wheels have low rolling resistance while at the same time being kind to flooring. Our engineers have largely eliminated contact marks – this means that even after remaining in the same place for prolonged periods of time, our non-marking grey, electrically-conductive TENTE rubber wheels do not leave unsightly marks behind on light-colored flooring. Only on untreated natural surfaces or when aggressive cleaning products are used can it happen that marks are left, but these can be easily removed with standard detergents. Our staff would be happy to advise you on this.

The available materials differ with regard to load-bearing capacity, floor protection characteristics, swivel resistance and wear. In general: Rubber wheels cannot carry such heavy loads as plastic wheels and are subject to higher wear when under permanent load – this is unavoidable with elastic materials. If you want to combine the properties of a hard wheel with the absorbing properties of soft rubber wheels, TENTE can provide a solution here too: Our hybrid wheel consists of a hard nylon tread with a soft rubber core.

Please contact us to learn more about our rubber wheels. We would be happy to provide you with further help and assist you in finding the product that is best suited to your needs.

Idite na naš TENTE asortiman proizvoda