Technical data
Laod capacity
176 - 331 LBS
Housing
Swivel Castors, Swivel Castors with central, total or directional lock, Swivel Castors with central-, total lock
Fitting
Fittings for tubes
Wheel Diameter
3.94 - 7.87 inch
Wheels
The most important features of the "Integral" caster
Optimized steering stability
Directional lock for improved steering around corners, as well as moving in a straight line for long distances.
User-friendly central lock
Simultaneous locking of more than one caster using a central actuation lever.
Practical system solution
Practical system solution with all technical components for central locking.
Easy steering
Swivel head with precision ball bearing.
Comfortable maneuverability
Easily move over obstacles with large wheels and elastic wheel centers.
Multi-stage actuation function
Up to three locking positions: directional lock, total lock or neutral for free mobility.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Low-vibration transport
Wheels with an extra soft tread center and good shock absorbing properties.
Certified safety
TÜV Süd certified performance standard.
Secure stand
Total lock for simultaneously locking the wheel and swivel housing.
Color matching
Colors can be adapted to match the product design.
Individual branding
Can be printed with a logo.
Customizable cover
Shape of the housing cover can be customized.
Award-winning design
Awarded with prestigious prizes by international juries.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Permanent washability
All metal components made of stainless steel.
Extremely strong construction
Load bearing steel housing for heavy load.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Quiet performance
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Reduced cleaning
Due to mainly smooth surfaces, the casters are quick and easy to clean.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Products & Support
Our solutions
Contact
Are you interested in individual solutions?
Contact us - we look forward to provide advice
TENTE Casters, Inc.
2266 Southpark Drive
Hebron KY 41048
United States
Phone: +1 859 586 5558
Email: sales.us@tente.com