-
14 mm
-
15 kg
-
14 mm
Rodas fixas 14 mm
Compacta, 1298UOI014P80
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, Plate, round. Wheel centre made of Polyamide, plain bearing
-
30 mm
-
30 kg
-
34 mm
Rodas fixas 30 mm
Compacta, 2198UOI030P60-45X20
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing
-
25 mm
-
25 kg
-
28 mm
Rodas fixas 25 mm
Compacta, 2198UOI025P60-40x17
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing
-
38 mm
-
25 kg
-
51 mm
Rodas giratórias 38 mm
Compacta, 1430POI038P60-46x38
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing
-
14 mm
-
25 kg
-
17 mm
Rodas fixas 14 mm
Compacta, 2198UOI014P60-30x17
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing
-
45 mm
-
40 kg
-
49 mm
Rodas fixas 45 mm
Compacta, 2198UOI045P60-67x24
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing
-
32 mm
-
20 kg
-
43 mm
Rodas giratórias 32 mm
Compacta, 1430POI032P60-38X32
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing
-
50 mm
-
40 kg
-
66 mm
Rodas giratórias 50 mm
Compacta, 1430POI050P60-59X47
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing
-
25 mm
-
10 kg
-
36 mm
Rodas giratórias 25 mm
Compacta, 1430POI025P60-35x30
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing