Alpha
155 - 1,100 lbs

Industrial casters

E-Drive
25 daN

Motorized casters

Delta
660 - 1,320 lbs

Industrial casters for easy maneuverability

Delta twin
1 320 - 1,655 lbs

Twin wheel industrial casters for excellent maneuverability

Zeta
660 - 1,765 lbs

Medium heavy duty industrial casters

Kappa
300 - 6,615 lbs

Heavy duty industrial casters

Omikron
1 985 - 44,090 lbs

Super heavy duty industrial casters

Radiata
2 645 - 3,305 lbs

Three twin wheel casters for excellent maneuverability in confined spaces

Kappa flex
795 -1,655 lbs

Spring loaded industrial casters

Scout
330 - 770 lbs

Self-aligning casters for automated guided vehicles (AGV)

Integral
220 - 330 lbs

Medical single wheel casters

Integral twin
275 - 550 lbs

Medical twin wheel casters

Linea
90 - 330 lbs

Highly functional casters for a wide range of requirements and industries

Aviana
220 lbs

Lightweight casters

Agila
90 - 220 lbs

Multifunctional casters

Stora
130 - 350 lbs

Shopping cart casters

Mono
65 - 155 lbs

Synthetic casters for cleaning, hygiene and light medical industries.

Galea
130 - 220 lbs

Synthetic casters medical and catering industries

Levina
130 - 220 lbs

Casters for design devices

Anika
90 - 110 lbs

Highly customizable and organic casters for the furniture industry

Lumina
65 - 220 lbs

Casters for basic furniture constructions

Stylea
90 - 220 lbs

Furniture casters for timeless design

Smiles
90 lbs

Casters for a friendly atmosphere

Compacta
20 - 120 lbs

Casters for small equipment

Glide

Glider

Login


Registered customers




New customers

Registration