Technical data
The most important features of the "Delta” caster
Optimised steering stability
Directional lock for improved steering around corners, as well as moving in a straight line for long distances.
Easy steering
Swivel head with precision ball bearing.
User-friendly central lock
Simultaneous locking of more than one caster using a central actuation lever.
Practical system solution
Practical system solution with all technical components for central locking.
Flexible lock function
Use of two independent actuation systems in one castor.
Optimized directional lock
Directional lock can be adjusted to your requirements to 2 x 180° or 4 x 90°.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Secure stand
Total lock for simultaneously locking the wheel and swivel housing.
Ergonomically friendly use
Wheels with optimized roll resistance to lighten the load for the user.
Increased occupational safety
Partially elastic foot protection to reduce accidents. Also used on uneven floors.
Color matching
Colors can be adapted to match the product design.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Uninterrupted use
Sealed swivel bearing for continuous, uninterrupted movement.
Stable construction
Housing made of heavy steel for high load capacity.
Quiet performance
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Products & Support
Our solutions
Contact
Are you interested in individual solutions?
Contact us - we look forward to provide advice
TENTE Casters, Inc.
2266 Southpark Drive
Hebron KY 41048
United States
Phone: +1 859 586 5558
Email: sales.us@tente.com