-
200 mm
-
800 kg
Ruote 200 mm
Ultratech, FCP200x50-Ø20
Wheel centre made of cast iron, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing
-
200 mm
-
800 kg
Ruote 200 mm
Ultratech, ICP200x50-Ø20
Wheel centre made of Aluminium, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing
-
160 mm
-
800 kg
Ruote 160 mm
Ultratech, FCP160x50-Ø20
Wheel centre made of cast iron, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing
-
160 mm
-
800 kg
Ruote 160 mm
Ultratech, ICP160x50-Ø20
Wheel centre made of Aluminium, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing