Product configurator




A classic in TENTE's product line-up are our light-duty castors made of sheet steel that find use in areas as diverse as shop fitting and exhibition stand construction to fashion stores and logistics centre. Pressed steel rollers are also used under shopping carts and roll cages. Here, they move heavy loads on a daily basis, have to overcome curbs and must withstand changes in climate between refrigerated and retail environments. For this reason, the castors are very robust, with the stable sheet steel housing being able to withstand even harsh impacts. TENTE has a diverse product range with a wide selection of pressed steel castors. And best of all: There's a seemingly unlimited number of ways that the individual components can be combined. Our TENTE pressed steel castors are available as swivel castors with total lock and directional lock and as fixed castors. They travel especially smoothly and quietly thanks to their maintenance-free bearing and durable wheels made from high -quality plastics. If you're having difficulty making a selection: Contact us and we'll quickly find the right castor for the purpose at hand.