Product configurator





Sun, rain, snow and ice – castors are sometimes exposed to extreme weather conditions that they have to withstand day in and day out. In other sectors, such as in the food industry or in hospitals, they must be washable at high temperatures in order to meet the stringent hygiene requirements. So as to avoid a rude awakening at some point when the castors rust, at TENTE, all surfaces with steel elements are treated. In this way, moisture, temperature fluctuations and inevitably then rust can have no effect on the castor. Stainless steel castors are particularly well protected against external influences. The perfect workmanship makes them impervious to damp, and also to salt, oil and cleaning agents. Stainless steel castors are available as fixed castor, swivel castor, swivel castor with wheel lock or swivel castor with total lock. The stainless steel housing can be combined with different wheel bodies and treads, such as a tread made from our thermoplastic rubber, TENTEprene. The stainless steel castors can also be supplied in an electrically conductive version on request.