Imprint

Better Mobility. Better Life.



Sales

Ireland Production Facility TENTE LTD.
Ballymote
Co. Sligo
F56 VK80
Ireland
Phone‎: +353 / (0)71 / 918 34 14
Fax‎: +353 / (0)71 / 918 31 47
E-mail: tir@tente.ie
Internet: www.tente.ie


Sales Ireland TENTE CASTORS Ltd.
100 Papyrus Road, Werrington Parkway
GB-Peterborough PE4 5HN
Phone‎: +44 / (0) 17 33 / 57 81 11
Fax‎: +44 / (0) 17 33 / 57 81 23
E-mail: sales@tente.co.uk
Internet: www.tente.co.uk





Image rights
The TENTE International GmbH has acquired all rights in the pictures used on the homepage or has been assigned. The used pictures are acquisitions from Fotolia.com. You find a detailed list of the photographers of the Fotolia pictures here:
» Image rights

Publisher of this website
TENTE International GmbH
Konrad-Adenauer-Ufer 7
D - 50668 Köln
Registergericht Köln HRB 59645

Managing Directors:
Diplom Kaufmann Peter Fricke
Diplom Ökonom Peter Helmert

VAT Idenfication number: DE 190 161 774

© Copyright:
Reprint or duplication, in whole or in part, is not permitted without the express permission of TENTE International GmbH.