-
-
-
  • 75 mm

  • 50 kg

  • 77 mm

Roulettes pivotantes 75 mm
Stylea, 5920UOI075L51-10 DOM20

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing

En savoir plus
  • 125 mm

  • 100 kg

  • 161 mm

Roulettes pivotantes à blocage total 125 mm
Levina, 5377PJP125P30-11

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.

En savoir plus
  • 125 mm

Unité d'entraînement pouvant être abaissée et relevée 125 mm
E-Drive optima, EDOAUFF125P60

E-Drive optima, drive unit with integrated control unit, can be lowered and raised, brushless motor with deceleration function and constant torque. Solid housing made of galvanized sheet steel, the wheel can be replaced by the customer and ordered individually, maintenance-free.

En savoir plus
  • 50 mm

  • 40 kg

  • 72 mm

Roulettes pivotantes 50 mm
Smiles, 5520PJI050L51-10 CAT, Yellow

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

En savoir plus
  • 150 mm

  • 150 kg

  • 155 mm

Roulettes pivotantes à blocage 3 fonctions 150 mm
Linea, 5944UAP150R36-32S30OH155 4xM6

Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

En savoir plus
  • 100 mm

  • 100 kg

  • 135 mm

Roulettes pivotantes à blocage total 100 mm
Agila, 2477PJP100P30-11

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.

En savoir plus
  • 125 mm

Unité d'entraînement pouvant être abaissée et relevée 125 mm
E-Drive ultimate, EDUAUFF125P60

E-Drive ultimate, Drive unit can be lowered and raised brushless motor with deceleration function and constant torque. Solid galvanised sheet steel housing, wheel can be replaced by the customer and exchangeable by the customer and can be ordered individually, maintenance-free.

En savoir plus
  • 100 mm

  • 82 kg

  • 146 mm

Roulettes pivotantes 100 mm
Levina light, 5220PJP100S70-10X25/11X29.1

Swivel castor, Housing made of glass-filled Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

En savoir plus
  • 75 mm

  • 75 kg

  • 109 mm

Roulettes pivotantes 75 mm
Levina light, 5220PJP075S70-10x15

Swivel castor, Housing made of glass-filled Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

En savoir plus

S'inscrire


Clients enregistrés




Nouveaux clients

Enregistrement