Tuotekonfiguraattori


TENTE doesn't just get heavy loads moving, but makes sure that they stay put too. To prevent goods weighing several tons from rolling away or being moved by accident, it must be possible to quickly and easily lock several or all of the castors, and also release them afterwards – even if they're hard to reach. This is exactly what central lock castors from TENTE allow you to do: The operator can simultaneously stop all four castors from moving with a single movement of the foot or hand. In this way, the vehicle is kept under control at all times. It's even possible to secure the control lever with a lock. At TENTE, the emphasis is not just on the safety of your goods, but also that of your staff. Because of this, our central lock castors are equipped with various foot protection solutions in order to avoid foot injuries. Contact us if you want to learn more about central lock castors or other locking systems.