-
-
-
  • 150 mm

  • 150 kg

  • 155 mm

Ruedas giratorias con freno central, total o direccional 150 mm
Linea, 5944UAP150R36-32S30OH155 4xM6

Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

Leer más
  • 100 mm

  • 120 kg

  • 118 mm

Ruedas giratorias con freno total 100 mm
Linea, 5947UAP100P30-11 RAL9002

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más
  • 75 mm

  • 80 kg

  • 76 mm

Ruedas giratorias con freno 75 mm
Linea, 5925UAI075L51-10 DOM22

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing

Leer más
  • 100 mm

  • 120 kg

  • 120 mm

Ruedas giratorias con freno direccional 100 mm
Linea, 5941UAP100R05-22 RAL9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más
  • 150 mm

  • 150 kg

  • 155 mm

Ruedas giratorias con freno centralizado, total 150 mm
Linea, 5946UAP150R36-32S30OH155 4xM6

Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

Leer más
  • 65 mm

  • 50 kg

  • 68 mm

Ruedas giratorias con freno 65 mm
Conductivas
Linea, 5925XOI065L51-10 DOM23

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive

Leer más
  • 65 mm

  • 50 kg

  • 92 mm

Ruedas giratorias con freno 65 mm
Conductivas
Linea, 5925XOI065L51-11 DOM23x43,6

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive

Leer más
  • 125 mm

  • 130 kg

  • 145 mm

Ruedas giratorias con freno total 125 mm
Linea, 5947UAP125R05-28 RAL9002

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más
  • 125 mm

  • 130 kg

  • 143 mm

Ruedas giratorias 125 mm
Linea, 5940UAP125P30-11 RAL9002

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más
  • 125 mm

  • 130 kg

  • 143 mm

Ruedas giratorias con freno direccional 125 mm
Linea, 5941UAP125P30-11 RAL9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más

Login


Clientes registrados




Nuevos clientes

Registro