-
125 mm
-
150 kg
Aros 125 mm
Elastech, JFC125x32-Ø8
Wheel centre made of zinc-die-casting, Tread: elastic tyre, non-marking, vulcanized, with threadguards, precision ball bearing, stainless
-
160 mm
-
300 kg
Aros 160 mm
Elastech, UEP160x46-Ø12
Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing
-
200 mm
-
400 kg
Aros 200 mm
Elastech, UEP200x46-Ø12
Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing
-
160 mm
-
300 kg
Aros 160 mm
Elastech, UEP160x46-Ø20
Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing
-
100 mm
-
160 kg
Aros 100 mm
Elastech, UER100x34-Ø12
Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing
-
200 mm
-
400 kg
Aros 200 mm
Elastech, UER200x46-Ø20
Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing
-
200 mm
-
450 kg
Aros 200 mm
Elastech, IEP200x50-Ø20
Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing
-
250 mm
-
500 kg
Aros 250 mm
Elastech, IEP250x50-Ø25
Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing
-
100 mm
-
200 kg
Aros 100 mm
Elastech, IEP100x40-Ø8 HL45
Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing
-
250 mm
-
500 kg
Aros 250 mm
Elastech, IEP250x50-Ø20
Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing