-
-
-
  • 100 mm

  • 80 kg

Aros 100 mm
Supratech, PJO100x32-Ø12 HL44,4

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Leer más
  • 125 mm

  • 100 kg

Aros 125 mm
Supratech, PJO125x32-Ø12 HL44,4

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Leer más
  • 100 mm

  • 100 kg

Aros 100 mm
Supratech, PJR100x32-Ø12 HL34,9

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing

Leer más
  • 100 mm

  • 80 kg

Aros 100 mm
Supratech, PJR100x32-Ø12 HL44,4 (Shore)

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing

Leer más
  • 160 mm

  • 160 kg

Aros 160 mm
Supratech, PJR160x40-Ø20

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing

Leer más
  • 125 mm

  • 100 kg

Aros 125 mm
Supratech, PJP125x32-Ø8 HL45

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards

Leer más
  • 100 mm

  • 80 kg

Aros 100 mm
Supratech, PJR100x32-Ø12 HL44,4

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing

Leer más
  • 125 mm

  • 100 kg

Aros 125 mm
Supratech, PJR125x32-Ø12 HL44,4

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing

Leer más
  • 75 mm

  • 75 kg

Aros 75 mm
Conductivas
Supratech, YGO075x25-Ø8

Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Leer más
  • 75 mm

  • 50 kg

Aros 75 mm
Supratech, PJE075x25-Ø8

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, stainless

Leer más

Login


Clientes registrados




Nuevos clientes

Registro