-
-
-
  • 14 mm

  • 15 kg

  • 14 mm

Ruedas fijas 14 mm
Compacta, 1298UOI014P80

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, Plate, round. Wheel centre made of Polyamide, plain bearing

Leer más
  • 30 mm

  • 30 kg

  • 34 mm

Ruedas fijas 30 mm
Compacta, 2198UOI030P60-45X20

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing

Leer más
  • 25 mm

  • 25 kg

  • 28 mm

Ruedas fijas 25 mm
Compacta, 2198UOI025P60-40x17

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing

Leer más
  • 38 mm

  • 25 kg

  • 51 mm

Ruedas giratorias 38 mm
Compacta, 1430POI038P60-46x38

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing

Leer más
  • 14 mm

  • 25 kg

  • 17 mm

Ruedas fijas 14 mm
Compacta, 2198UOI014P60-30x17

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing

Leer más
  • 45 mm

  • 40 kg

  • 49 mm

Ruedas fijas 45 mm
Compacta, 2198UOI045P60-67x24

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing

Leer más
  • 32 mm

  • 20 kg

  • 43 mm

Ruedas giratorias 32 mm
Compacta, 1430POI032P60-38X32

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing

Leer más
  • 50 mm

  • 40 kg

  • 66 mm

Ruedas giratorias 50 mm
Compacta, 1430POI050P60-59X47

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing

Leer más
  • 25 mm

  • 10 kg

  • 36 mm

Ruedas giratorias 25 mm
Compacta, 1430POI025P60-35x30

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, single ball race swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, plain bearing

Leer más

Login


Clientes registrados




Nuevos clientes

Registro