-
-
-
  • 150 mm

  • 700 kg

Aros 150 mm
Novatech, FTP150x50-Ø20 HL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Leer más
  • 250 mm

  • 1,800 kg

Aros 250 mm
Novatech, FTP250x80-Ø25 HL92

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Leer más
  • 400 mm

  • 3,200 kg

Aros 400 mm
Novatech, STP400x100-Ø40 HL120

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Leer más
  • 500 mm

  • 4,000 kg

Aros 500 mm
Novatech, STP500x100-Ø50 HL120

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Leer más
  • 250 mm

  • 1,800 kg

Aros 250 mm
Novatech, FTP250x80-Ø30 HL90

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Leer más
  • 75 mm

  • 350 kg

Aros 75 mm
Novatech, ETP075x40-Ø20 HL40

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Leer más
  • 75 mm

  • 550 kg

Aros 75 mm
Novatech, ETP075x62-Ø20 HL62

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Leer más
  • 80 mm

  • 160 kg

Aros 80 mm
Novatech, ETP080x25-Ø20 HL14

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Leer más
  • 100 mm

  • 180 kg

Aros 100 mm
Novatech, ETY100x20-Ø20 HL14

Wheel centre made of steel, tread: Polyurethane, casted, precision ball bearing RS or 2 RS

Leer más
  • 160 mm

  • 800 kg

Aros 160 mm
Novatech, ITP160x50-Ø25 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Leer más

Login


Clientes registrados




Nuevos clientes

Registro