-
125 mm
-
300 kg
-
150 mm
-
800 kg
-
100 mm
-
600 kg
Aros 100 mm
Duratech, TOP100x50-Ø20
Wheel centre made of Polyamide, heavy duty, precision ball bearing
-
150 mm
-
800 kg
Aros 150 mm
Duratech, TOP150x50-Ø20
Wheel centre made of Polyamide, heavy duty, precision ball bearing
-
250 mm
-
1,100 kg
Aros 250 mm
Duratech, TOP250x50-Ø25
Wheel centre made of Polyamide, heavy duty, precision ball bearing
-
82 mm
-
900 kg
Aros 82 mm
Duratech, TOP082x98-Ø20 HL100
Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.
-
200 mm
-
800 kg
-
125 mm
-
700 kg
-
80 mm
-
600 kg
Aros 80 mm
Duratech, TOP080x60-Ø25 HL60
Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.
-
85 mm
-
750 kg
Aros 85 mm
Duratech, TOP085x75-Ø20 HL75
Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.