Skip to main content Skip to search Skip to main navigation
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel consists of a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, while the roller bearing, stainless construction delivers reliable rotation with corrosion resistance. The wheel measures 3.94 inches in diameter, contributing to an overall height of 5.04 inches for the complete assembly. Load specifications include a dynamic capacity of 440.92 pounds at speeds up to 2.49 miles per hour and a static load capacity of 881.85 pounds. This caster is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UOD100P62
EAN
4031582333183
S4 Material Number
990038659
Core attributes
Type
Swivel caster
Overall width
2.95 in
Load capacity at 4 km/h
440.92 lb
Load capacity Static
881.85 lb
Overall Height
5.04 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
1.52 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
7.17 in
Offset
1.61 in
Swivel radius
3.58 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.42 in
Diameter
3.94 in
Body width
1.42 in
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Fixed caster 3.94 in
Fixed caster 3.94 in
Alpha stainless
8478UOD100P62

The Alpha stainless is a fixed caster designed for demanding industrial applications requiring corrosion resistance and durability. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from stainless steel, heavy grade, ensuring exceptional strength and resistance to corrosive environments. The wheel assembly incorporates a 3.94 inch diameter polyamide body with an identical tread material, paired with a roller bearing made from stainless steel for smooth, reliable rotation and extended service life. The overall height of the caster measures 5.04 inches, making it suitable for integration into various equipment configurations. This fixed caster is engineered to support a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at a speed of approximately 2.49 miles per hour. The Alpha stainless caster is ideally suited for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, and transport equipment. The combination of stainless steel housing, polyamide wheel construction, and stainless steel bearing components makes this caster an excellent choice for facilities requiring hygienic conditions, corrosion resistance, and reliable performance in demanding operational environments.

3.94 in
5.04 in
441 lb
3.94 in
5.04 in
441 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Alpha stainless
8477UOD100P62

The Alpha stainless swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel consists of a polyamide body with tread material identical to the wheel body, equipped with a roller bearing, stainless design for enhanced durability and corrosion resistance. The wheel diameter measures 3.94 inches, while the overall height of the complete assembly is 5.04 inches. Load specifications include a dynamic capacity of 440.92 pounds at speeds up to 2.49 miles per hour and a static load capacity of 881.85 pounds. This caster is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

3.94 in
5.04 in
441 lb
3.94 in
5.04 in
441 lb