Swivel castor 125 mm
Integral
Order number:
990032040
EAN:
4031582344738
Product number:
2040XSX125R05-28 9002 W
- Non-hazardous materials
- Tested quality
- Award-winning design
The Integral swivel castor features a solid stem, round fitting with precision ball bearing swivel housing constructed from medi...
Details
Custom or high volume? Request a quote now.
The Integral swivel castor features a solid stem, round fitting with precision ball bearing swivel housing constructed from medium steel sheet, noting that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The wheel incorporates a polyamide, electric conductive body with injected polyurethane, electric-conductive tread material and sealed precision ball bearing, measuring 125 mm in diameter. With an overall height of 158 mm, this castor delivers dynamic load capacities of 150 kg at 3 km/h and 150 kg at 4 km/h, whilst supporting a static load capacity of 450 kg. Designed for demanding medical environments, it serves anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Article numbers
Core attributes
Fitting
Housing
Wheel
Handle Set
IF Design Award
IF Design Award
Red Dot Design Award
Red Dot Design Award
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Individual cover
Shape of the housing cover can be customised.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Extremely strong construction
Extremely strong construction