-
150 mm
-
130 kg
-
170 mm
Swivel Castors with directional lock 150 mm
Linea, 5941UAP150P30-13 ral7001
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
110 kg
-
170 mm
Swivel Castors with directional lock 150 mm
Linea, 5941UAP150P50 Kick Pedal
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
110 kg
-
170 mm
Swivel Castors with directional lock 150 mm
Linea, 5941UAP150P50 Ral7001
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
130 kg
-
170 mm
Swivel Castors with directional lock 150 mm
Linea, 5941UAP150R05-22 Kick Pedal
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
130 kg
-
170 mm
Swivel Castors with total lock 150 mm
Linea, 5947UAP150R05-22 Kick Pedal ral7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
80 kg
-
81 mm
Swivel Castors with wheel brake 75 mm
Linea, 5927UAP075S70-M10x15 LN EN12528 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
80 kg
-
81 mm
Swivel Castors with wheel brake 75 mm
Linea, 5927UAP075S70-M10x15 LN EN12530 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
80 kg
-
86 mm
Swivel Castors with wheel brake 75 mm
Linea, 5927UAP075S70-M10x15 KP HN EN12528 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
100 mm
-
100 kg
-
100 mm
Swivel castors with automatic locking function 100 mm
Linea, 592DUAP100L51-11 RAL9002
Swivel castor with automatic locking system, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
160 mm
-
200 kg
-
200 mm
Swivel Castors 160 mm
Alpha, 3470PJP160P63
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing