Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Ultratech Wheel is a precision castor wheel engineered for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems. This wheel features a cast iron body with an Ultratech Polyurethane, casted tread measuring 50 mm in width, delivering optimal durability and performance across varied operational environments. The wheel diameter is 200 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Ultratech Wheel offers a static load capacity of 1600 kg, whilst dynamic load capacities reach 800 kg at 4 km/h or 640 kg at 6 km/h, making it suitable for both stationary and mobile applications requiring reliable, high-performance wheel solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FCP 200x50-Ø20 HL60
S4 Material Number
199865057
Core attributes
Type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
4.07 kg
Product Name
Ultratech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread Material Mix
Ultratech Polyurethane, casted
Axle Hole Diameter
20 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Sapphire blue (RAL5003)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.