Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications including machine construction, scaffolding, store fixtures and display, transport equipment, and work benches. The wheel features a 125 mm diameter construction with an unmachined hub bearing system that provides reliable performance in heavy-duty environments. With an overall height of 190 mm, this castor offers optimal clearance and manoeuvrability for various mounting configurations. The unit delivers a dynamic load capacity of 440 kg at speeds up to 3 km/h, making it suitable for moving substantial loads whilst maintaining smooth operation. The robust design ensures dependable service across multiple industrial sectors where reliable mobility and load-bearing capacity are essential requirements for operational efficiency.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GAAD-125-ASF-HUD
EAN
4031582495171
S4 Material Number
990800110
Core attributes
Type
Swivel castor
Overall width
128 mm
Load capacity at 3 km/h
440 kg
Overall height
190 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
11.85 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
11 mm
Plate hole length (Maximum)
120 mm
Plate hole width (Maximum)
120 mm
Plate length
145 mm
Plate width
145 mm
Housing
Dome diameter
128 mm
Swivel interference
200 mm
Offset
33 mm
Swivel radius
100 mm
Wheel
Tread width
35 mm
Diameter
125 mm
Body width
35 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.