Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications where mobility and reliability are essential. The wheel features a 100 mm diameter construction with an unmachined hub bearing system that provides smooth operation whilst maintaining structural integrity under load. With an overall height of 160 mm, this castor offers optimal ground clearance and manoeuvrability for various equipment configurations. The dynamic load capacity reaches 310 kg at speeds up to 3 km/h, making it suitable for heavy-duty applications. This versatile castor is specifically designed for machine construction, scaffolding systems, store fixtures and display units, transport equipment, and work benches, where consistent performance and durability are critical requirements for operational efficiency.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GAAD-100-ASF-HUD
EAN
4031582495164
S4 Material Number
990800109
Core attributes
Type
Swivel castor
Overall width
118 mm
Load capacity at 3 km/h
310 kg
Overall height
160 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
6.94 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
9 mm
Plate hole length (Maximum)
92 mm
Plate hole width (Maximum)
92 mm
Plate length
112 mm
Plate width
112 mm
Housing
Dome diameter
104 mm
Swivel interference
168 mm
Offset
30 mm
Swivel radius
84 mm
Wheel
Tread width
30 mm
Diameter
100 mm
Body width
30 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.