Swivel Casters 2.95 inch
Levina, 5320PJP075B10-11x31

EAN:
4031582394672

Swivel caster, housing and wheels made from high grade synthetic materials, with integrated threadguards, stem with circlip. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguardsThe caster meets all requirements for EN 12530, except for swivel play.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 2.95 inch
Tread width 0.98 inch
Metal stem with circlip 0.43x1.22 inch
Further technical data

Technical data

Wheel diameter

2.95 inch

Tread width

0.98 inch

Metal stem with circlip

0.43x1.22 inch

Offset

1.06 inch

Swivel Interference

5.08 inch

Overall height

4.06 inch

Load capacity (dynamic)

165 LBS

Temperature

- 14 / + 104 gradf

Standard

EN 12530

Weight

0.282 LBS

Swivel Radius

2.54 inch

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters

Versions

Casters

5325PJP075B10 11x31

Swivel caster with wheel brake, housing and wheels made from high grade synthetic materials, with integrated threadguard...

Login


Registered customers




New customers

Registration