Swivel Casters 19.69 inch
Omikron twin, 9950STP500P68

EAN:
4031582316858

Swivel caster, housing and plate steel-welded, zinc plated, blue passivated, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut, plate fitting. Wheel center made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 19.69 inch
Tread width 3.15 inch
Plate size 10.63 x 9.84 inch
Further technical data

Technical data

Wheel diameter

19.69 inch

Tread width

3.15 inch

Plate size

10.63 x 9.84 inch

Plate hole centers

9.06 x 8.27 inch

Plate hole

0.67 inch

Offset

5.12 inch

Swivel Interference

29.92 inch

Overall height

24.02 inch

Load capacity (dynamic)

13,230 LBS

Temperature

- 4 / + 140 gradf

Standard

EN 12533

Weight

275 LBS

Swivel Radius

14.96 inch

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters

Accessories

Wheels

STP500x80-Ø50 HL90

Wheel center made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Versions

Casters

9958STP500P68

Fixed caster, Fork and plate steel welded, zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel cente...

Login


Registered customers




New customers

Registration