Swivel Casters with central, total or directional lock 5.91 inch
2074PJP150R26-28S45

EAN:
4031582348422

Swivel Caster with central, total or directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle riveted for attaching the cover, covering of the housing made of Polypropylene, RAL 9002 grey-white, stem with cam hole for profile bars. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 5.91 inch
Tread width 1.26 inch
Bolt-Ø 1.10 inch
Further technical data

Technical data

Wheel diameter

5.91 inch

Tread width

1.26 inch

Bolt-Ø

1.10 inch

Bolt length

3.78 inch

Offset

1.77 inch

Swivel Interference

9.45 inch

Overall height

7.40 inch

Load capacity (dynamic)

220 LBS

Temperature

- 4 / + 140 gradf

Standard

EN 12530

Weight

2 LBS

Swivel Radius

4.72 inch

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters with central, total or directional lock

Accessories

Accessories

R48-32-Ø28

reducing bush (square)

Accessories

R48-33,65-Ø28

reducing bush (square)

Accessories

R48-36-Ø28

reducing bush (square)

Accessories

Bearing Bush

bearing bush to support profile steel bars

Accessories

Change Lever 28

Change lever (28 mm) to transfer the function to the second pair of casters

Accessories

Adaptor

Adapter to accept round, custom made lever

Accessories

Change Lever 24

Change lever (24 mm) to transfer the function to the second pair of casters

Accessories

Change Lever 65

Change lever (65 mm) to transfer the function to the second pair of casters

Accessories

Double Lever 45 left - silver

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Double Lever 45 right - silver

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Double Lever 30 - silver

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Double Lever 45 left - grey

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Double Lever 45 right - grey

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Double Lever 30 - grey

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Lever 45 left - silver

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Lever 45 right - silver

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Lever 30 - silver

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Lever 45 left - grey

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Lever 45 right - grey

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Lever 30 - grey

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Lever 180 30 - silver

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Accessories

Lever 180 30 - grey

Additional colored plugs are available for all levers. Indicate the required plugs when ordering.

Versions

Casters

2076PJP150R26-28S45

Swivel caster with central lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing...

Login


Registered customers




New customers

Registration