Swivel Casters with central, total or directional lock 5.91 inch
Linea, 5944UAP150R36-32S30OH155 4xM6

EAN:
4031582338904

Swivel Caster with central, total or directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel center made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 5.91 inch
Tread width 0.59 inch
Bolt-Ø 1.26 inch
Further technical data

Technical data

Wheel diameter

5.91 inch

Tread width

0.59 inch

Bolt-Ø

1.26 inch

Bolt length

1.97 inch

Offset

1.87 inch

Swivel Interference

9.65 inch

Overall height

6.10 inch

Load capacity (dynamic)

330 LBS

Temperature

- 14 / + 104 gradf

Standard

EN 12531 (load capacity)

Weight

2 LBS

Swivel Radius

4.82 inch

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters with central, total or directional lock

Versions

Casters

5946UAP150R36-32S30OH155 4xM6

Swivel caster with central lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole fo...

Login


Registered customers




New customers

Registration