Swivel Casters 2.95 inch
Stylea, 5920UOI075L51-10 DOM20

EAN:
4031582310962

Swivel caster, housing made of Polyamide, with blind hole for furniture fittings. Wheel center made of Polyamide, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 2.95 inch
Tread width 0.31 inch
Center hole 0.39 inch
Further technical data

Technical data

Wheel diameter

2.95 inch

Tread width

0.31 inch

Center hole

0.39 inch

Swivel Interference

4.88 inch

Overall height

3.03 inch

Load capacity (dynamic)

110 LBS

Temperature

- 14 / + 104 gradf

Standard

EN 12528

Weight

0.269 LBS

Dome-Ø

20.00 inch

Swivel Radius

2.44 inch

Hardness of tread

D 75 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters

Accessories

Accessories

P41-38x38 / 10

plate fitting

Accessories

P41-65x65 / 10

plate fitting

Accessories

S70-10x15 / 10

threaded stem with hex neck

Accessories

S70-10x25 / 10

threaded stem with hex neck

Accessories

S70-10x35 / 10

threaded stem with hex neck

Accessories

S70-10x50 / 10

threaded stem with hex neck

Accessories

S73-10x78 / 10

threaded stem with round neck, riveted

Accessories

B10-11x30 / 10

stem with circlip

Accessories

B10-10x22 / 10

stem with circlip

Accessories

B10-11x20 / 10

stem with circlip

Accessories

S70-8x15 / 10

threaded stem with hex neck

Accessories

P41-42x42 / 10

plate fitting

Accessories

B11-10x33 / 10

stem with circlip

Accessories

P40-60x60 / 10

plate fitting

Versions

Casters

5925UOI075L51-10 DOM20

Swivel caster with wheel brake, housing made of Polyamide, with blind hole for furniture fittings. Wheel center made of...

Login


Registered customers




New customers

Registration