Swivel Casters with wheel brake 3.00 inch
Agila, 2675POO3x1.25P52-95x70

EAN:
4031582435511

Swivel caster with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel center made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 3.00 inch
Tread width 1.25 inch
Plate size 3.74 x 2.76 inch
Further technical data

Technical data

Wheel diameter

3.00 inch

Tread width

1.25 inch

Plate size

3.74 x 2.76 inch

Plate hole centers

1.75 x 3.00 inch

Plate hole

0.31 inch

Offset

1.42 inch

Swivel Interference

8.82 inch

Axle Hole-Ø

0.39 inch

Overall height

4.09 inch

Load capacity (dynamic)

255 LBS

Standard

ICWM

Swivel Radius

4.41 inch

Hardness of tread

D 66 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters with wheel brake

Versions

Casters

2670POO3x1.25P52-95x70

Swivel caster, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel...

Casters

2678POO3x1.25P52-95x70

Fixed caster, Fork made of pressed steel, bright zinc plated, blue passivated Wheel center made of Polypropylene, plain ...

Casters

267FPOO3x1.25P52-95x70

Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double bal...

Login


Registered customers




New customers

Registration