Swivel Casters with intermittend brake 1.97 inch
Linea, 5945UAP050L51-8 7011

EAN:
4031582430226

Swivel caster with wheel brake, housing made of Polyamide, precision ball bearing in swivel head, with blind hole for furniture fittings. Wheel center made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 1.97 inch
Tread width 0.51 inch
Center hole 0.31 inch
Further technical data

Technical data

Wheel diameter

1.97 inch

Tread width

0.51 inch

Center hole

0.31 inch

Swivel Interference

4.02 inch

Overall height

1.97 inch

Load capacity (dynamic)

220 LBS

Temperature

- 14 / + 104 gradf

Standard

EN 12530

Weight

0.203 LBS

Dome-Ø

23.00 inch

Swivel Radius

2.01 inch

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters with intermittend brake

Versions

Casters

5940UAP050L51-8 load 7001

Swivel caster, housing made of Polyamide, precision ball bearing in swivel head, with blind hole for furniture fittings....

Login


Registered customers




New customers

Registration