EDUAUFF125P60
E-Drive

EAN:
4031582416664

Drive unit, E-Drive flex Housing: robust galvanized steel housing. The wheels can be replaced by the customer. A replacement-kit can be ordered separately. Maintenance-free.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance

Technical data

Wheel

UFF, solid rubber, non-marking, Shore 63A

Wheel size

125 mm

Width of tread

35 mm

Installation height

170 mm

Length

max. 315 mm (emergency release actuated)

Emergency release

mechanical

Width

190 mm

Directions of travel

forwards / reverse

Height (folded in)

140 mm

Floor compensation

+/- 30 mm

Max. traversable threshold height

15 mm

Max. lifting force / downforce

400 N

Weight

6 kg

Rated voltage

24 V DC

Nominal torque

4 Nm

Nominal output

73.1 W

Nominal rotation speed

174.50 min/-1

Nominal current

7.0 A

Duty cycle

S1 + S4

Max. speed

4 km/h

Permissible operating conditions

operating temperature 5 to 50° C (recommend 15 to 50° C) , atmospheric humidity 90%, non-condensing

Permissible storage temperature

-10 bis 36° C

Protection grade

IP X4 (splashes of water from all sides, all plugs plugged in)

Accessories

productfamily.e-drives

EDUZ110

Control unit 24V single Control, E-Drive with 24V drive, control unit 24 V without battery cables

productfamily.e-drives

EDUZ300

Handle set 24V, Control unit, E-Drive with 24V drive, E-Drive handle SET 24 V. Set consisting of two ergonomically desig...

productfamily.e-drives

EDUZ730x31-35mm

productfamily.e-drives

EDUZ211

Power supply, Accessory, E-Drive flex Accu-pack, Robust, maintenance-free

productfamily.e-drives

EDUZ730x27-31mm

Mounting elements, Accessory, E-Drive flex

productfamily.e-drives

EDUZ740

Fitting material for handle surface fitting, for E-Drive with 24V

Login


Registered customers




New customers

Registration