Swivel Casters 2.95 inch
Levina, 5320PJP075B10-11x31
Swivel caster, housing and wheels made from high grade synthetic materials, with integrated threadguards, stem with circlip. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguardsThe caster meets all requirements for EN 12530, except for swivel play.
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 2.95 inch |
Wheel width | 0.98 inch |
Metal stem with circlip | 0.43x1.22 inch |
Technical data
Wheel diameter
2.95 inch
Wheel width
0.98 inch
Metal stem with circlip
0.43x1.22 inch
Offset
1.06 inch
Swivel Interference
5.08 inch
Overall height
4.06 inch
Load capacity (dynamic)
165 LBS
Temperature
- 14 / + 104 °F
Standard
EN 12530
Weight
0.282 LBS
Swivel Radius
2.54 inch
Hardness of tread
A 87 Shore
Stainless
No
Electrical conductivity
No
Housing
Swivel Casters