Swivel Casters 1.97 inch
Linea, 5920UAP050L51-10 LOAD RAL9002

EAN:
4031582462470

Swivel caster, housing made of Polyamide, with blind hole fitting. Wheel center made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 1.97 inch
Wheel width 0.51 inch
Center hole 0.39 inch
Further technical data

Technical data

Wheel diameter

1.97 inch

Wheel width

0.51 inch

Center hole

0.39 inch

Swivel Interference

3.19 inch

Overall height

1.97 inch

Load capacity (dynamic)

220 LBS

Temperature

- 14 / + 104 °F

Standard

EN 12530

Weight

0.183 LBS

Dome-Ø

23.00 inch

Swivel Radius

1.59 inch

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters

Login


Registered customers




New customers

Registration