Swivel Casters with wheel brake 3.50 inch
Agila, 2675PJP3.5x1.25P52-95x70

EAN:
4031582435610

Swivel caster with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 3.50 inch
Wheel width 1.25 inch
Plate size 3.74 x 2.76 inch
Further technical data

Technical data

Wheel diameter

3.50 inch

Wheel width

1.25 inch

Plate size

3.74 x 2.76 inch

Plate hole centers

1.75 x 3.00 inch

Plate hole

0.43 inch

Offset

1.34 inch

Swivel Interference

9.06 inch

Axle Hole-Ø

0.39 inch

Overall height

4.59 inch

Load capacity (dynamic)

210 LBS

Standard

ICWM

Swivel Radius

4.53 inch

Hardness of tread

A 77 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters with wheel brake

Versions

Casters

2670PJP3.5x1.25P52-95x70

Swivel caster, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel...

Casters

2678PJP3.5x1.25P52-95x70

Fixed caster, Fork made of pressed steel, bright zinc plated, blue passivated Wheel center made of Polypropylene, Tread:...

Casters

267FPJP3.5x1.25P52-95x70

Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double bal...

Login


Registered customers




New customers

Registration