Swivel Casters with wheel brake 2.95 inch
Levina, 5225PJO075S70-12.4x25

EAN:
4031582476965

Swivel caster with wheel brake, Housing made of glass-filled Polyamide, threaded stem with hex neck. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 2.95 inch
Wheel width 0.98 inch
Threaded stem 12 x 25 inch
Further technical data

Technical data

Wheel diameter

2.95 inch

Wheel width

0.98 inch

Threaded stem

12 x 25 inch

Offset

1.06 inch

Swivel Interference

5.75 inch

Overall height

4.41 inch

Load capacity (dynamic)

165 LBS

Temperature

- 14 / + 104 °F

Standard

EN 12530

Weight

0.282 LBS

Swivel Radius

2.87 inch

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters with wheel brake

Login


Registered customers




New customers

Registration