Swivel Casters with wheel brake 2.95 inch
Levina, 5225PJO075P50
Swivel caster with wheel brake, Housing made of glass-filled Polyamide, plate fitting. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 2.95 inch |
Wheel width | 0.98 inch |
Plate size | 3.03 x 2.64 inch |
Technical data
Wheel diameter
2.95 inch
Wheel width
0.98 inch
Plate size
3.03 x 2.64 inch
Plate hole centers
2.42/2.20 x 2.03/1.83 inch
Offset
1.06 inch
Swivel Interference
5.08 inch
Overall height
4.57 inch
Load capacity (dynamic)
165 LBS
Temperature
- 14 / + 104 °F
Standard
EN 12530
Weight
0.282 LBS
Swivel Radius
2.54 inch
Hardness of tread
A 87 Shore
Stainless
No
Electrical conductivity
No
Housing
Swivel Casters with wheel brake