Swivel Casters with total lock 4.92 inch
Alpha, 3477POR125P62 Natur (4)

EAN:
4031582210286

Swivel caster with total lock, trailing end of caster, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel center made Polypropylene, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 4.92 inch
Wheel width 1.57 inch
Plate size 4.13 x 3.15 inch
Further technical data

Technical data

Wheel diameter

4.92 inch

Wheel width

1.57 inch

Plate size

4.13 x 3.15 inch

Plate hole centers

3.15/3.03 x 2.36 inch

Plate hole

0.35 inch

Offset

1.57 inch

Swivel Interference

9.69 inch

Overall height

6.10 inch

Load capacity (dynamic)

440 LBS

Temperature

- 4 / + 140 °F

Standard

EN 12532

Weight

2 LBS

Swivel Radius

4.84 inch

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters with total lock

Versions

Casters

3470POR125P62 white

Swivel caster, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, whee...

Casters

3478POR125P62 white

Fixed caster, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel...

Login


Registered customers




New customers

Registration