Swivel Casters with central, total or directional lock 5.91 inch
Forma, 6944UFP150P33 Q1-L30 white
Swivel Caster with central, total or directional lock, housing made of alu die-casting, powder coated, plate fitting. Wheel center made of Polyamide, Tread: elastic-tire, non-marking, precision ball bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 5.91 inch |
Wheel width | 0.71 inch |
Plate size | 3.62 x 2.52 inch |
Technical data
Wheel diameter
5.91 inch
Wheel width
0.71 inch
Plate size
3.62 x 2.52 inch
Plate hole centers
2.87 x 1.69 inch
Plate hole
0.35 inch
Offset
2.24 inch
Overall height
8.15 inch
Load capacity (dynamic)
300 LBS
Temperature
- 0 / + 248 °F
Swivel Radius
5.39 inch
Hardness of tread
60 A Shore
Housing
Swivel Casters with central, total or directional lock